The device names, pin counts, memory sizes and peripheral availability
of each device are listed in Table and Table .
The following pages show their pinout diagrams.
Table . dsPIC33CK1024MP710 Motor
Control/Power Supply Families with CAN FD| Product | Pins | Flash | Data
RAM | ADC
Modules | ADC
Channels | 16-Bit
Timers | SCCP/MCCP | CAN
FD | SENT | UART | SPI/I2S | I2C | QEI | CLC | PTG | CRC | PWM
Outputs | 12-Bit
DAC/Analog CMP | Current Bias
Source | REFO | Op Amp |
|---|
| Devices with CAN
FD |
| dsPIC33CK1024MP710 | 100 | 1024K | 128K | 5 | 28 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP708 | 80 | 1024K | 128K | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP706 | 64 | 1024K | 128K | 5 | 20 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP705 | 48 | 1024K | 128K | 5 | 19 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP710 | 100 | 512K | 128K | 5 | 28 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP708 | 80 | 512K | 128K | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP706 | 64 | 512K | 128K | 5 | 20 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP705 | 48 | 512K | 128K | 5 | 19 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP710 | 100 | 256K | 128K | 5 | 28 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP708 | 80 | 256K | 128K | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP706 | 64 | 256K | 128K | 5 | 20 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP705 | 48 | 256K | 128K | 5 | 19 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
Table . dsPIC33CK1024MP710 Motor Control/Power Supply Families with No CAN
FD| Product | Pins | Flash | Data RAM | ADC Modules | ADC Channels | 16-Bit Timers | SCCP/MCCP | CAN FD | SENT | UART | SPI/I2S | I2C | QEI | CLC | PTG | CRC | PWM Outputs | 12-Bit DAC/Analog CMP | Current Bias Source | REFO | Op Amp |
|---|
| Devices with No CAN
FD |
| dsPIC33CK1024MP410 | 100 | 1024K | 128K | 5 | 28 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP408 | 80 | 1024K | 128K | 5 | 24 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP406 | 64 | 1024K | 128K | 5 | 20 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK1024MP405 | 48 | 1024K | 128K | 5 | 19 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP410 | 100 | 512K | 128K | 5 | 28 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP408 | 80 | 512K | 128K | 5 | 24 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP406 | 64 | 512K | 128K | 5 | 20 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK512MP405 | 48 | 512K | 128K | 5 | 19 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP410 | 100 | 256K | 128K | 5 | 28 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 12x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP408 | 80 | 256K | 128K | 5 | 24 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP406 | 64 | 256K | 128K | 5 | 20 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |
| dsPIC33CK256MP405 | 48 | 256K | 128K | 5 | 19 | 1 | 8/1 | 0 | 2 | 3 | 3 | 3 | 3 | 8 | 1 | 1 | 8x2 | 6 | 1 | 1 | 3 |