34 High-Temperature Electrical Characteristics
This section provides an overview of the dsPIC33CK1024MP710 family devices operating in an ambient temperature range of -40°C to +150°C.
The specifications between -40°C to +150°C are identical to those shown in DC Characteristics for operation between -40°C to +125°C, with the exception of the parameters listed in this section. Parameters in this section begin with an H, which denotes High temperature.
Absolute maximum ratings for the dsPIC33CK1024MP710 family high-temperature devices are listed below. Exposure to these maximum rating conditions for extended periods can affect device reliability. Functional operation of the device, at these or any other conditions above the parameters indicated in the operation listings of this specification, is not implied.
| Ambient temperature under bias | -40°C to +150°C |
| Storage temperature | -65°C to +150°C |
| Voltage on VDD with respect to VSS | -0.3V to +4.0V |
| Voltage on any pin that is not 5V tolerant with respect to VSS(3) | -0.3V to (VDD + 0.3V) |
| Voltage on any 5V tolerant pin with respect to VSS when VDD ≥ 3.0V(3) | -0.3V to +5.5V |
| Voltage on any 5V tolerant pin with respect to VSS when VDD < 3.0V(3) | -0.3V to +3.6V |
| Maximum current out of VSS pin | 300 mA |
| Maximum current into VDD pin(2) | 300 mA |
| Maximum current sunk/sourced by any 4x I/O pin | 15 mA |
| Maximum current sunk/sourced by any 8x I/O pin | 25 mA |
| Maximum current sunk by a group of I/Os between two VSS pins(4) | 75 mA |
| Maximum current sourced by a group of I/Os between two VDD pins(4) | 75 mA |
| Maximum current sunk by all I/Os(2) | 200 mA |
| Maximum current sourced by all I/Os(2) | 200 mA |
|
Note:
| |