5.7.6 Options for Debugging
The options tabulated below control the debugging output produced by the compiler and are discussed in the sections that follow.
| Option | Definition |
|---|---|
-f[no-]eliminate-unused-debug-symbols |
Eliminate debug information associated with any C/C++ symbol that has not been used in the program. |
-g |
Produce debugging information. |
-Q |
Print function names and statistics from each pass. |
-save-temps[=dir] |
Don’t delete intermediate files. |