5.7.7 Options for Controlling Optimization
The options tabulated below control compiler optimizations and are described in the sections that follow.
Use of an option is permitted and has an effect with an unlicensed compiler (Free edition) if that option is enabled by default when using optimization level 2 or lower. Any form of option that disables an optimization is available unconditionally.
| Option | Edition | Controls |
|---|---|---|
-O0 |
All | Do not optimize. |
-O
|
All | Optimization level 1. |
-O2 |
All | Optimization level 2. |
-O3 |
PRO only | Speed-orientated optimizations. |
-Os |
PRO only | Size-orientated optimizations. |
-falign-functions[=n]
|
All | Alignment of the start of functions. |
-falign-labels[=n]
|
All | Alignment of all branch targets. |
-falign-loops[=n]
|
All | Alignment of loops. |
-f[no-]caller-saves |
All | Allocation into registers clobbered by function calls. |
-f[no-]cse-follow-jumps |
All | Customization of common subexpression elimination optimizations. |
-f[no-]cse-skip-blocks |
All | Customization of common subexpression elimination optimizations. |
-f[no-]data-sections |
All | Placement of objects into a section in the output file. |
-f[no-]defer-pop |
All | When arguments to function calls are popped. |
-f[no-]expensive-optimizations |
All | Minor optimizations that are relatively expensive. |
-f[no-]function-cse |
All | Placement of function addresses. |
-f[no-]function-sections |
All | Placement of functions intoa section in the output file. |
-f[no-]gcse |
All | The global common subexpression elimination pass. |
-f[no-]gcse-lm |
All | Customization of common subexpression elimination dealing with loads. |
-f[no-]gcse-sm |
All | Customization of common subexpression elimination dealing with stores. |
-f[no-]inline-functions |
All | Integratation of all simple functions into their callers. |
-f[no-]inline-limit=n |
All | The size limit for inlining functions. |
-f[no-]keep-inline-functions |
All | Output of a separate run-time-callable version of inlined functions. |
-f[no-]keep-static-consts |
All | Output of static const objects. |
-f[no-]lto |
PRO only | The standard link-time optimizer. |
-f[no-]omit-frame-pointer |
All | Reservation of the Frame Pointer in a register for functions that don't need one. |
-f[no-]optimize-register-move
|
All | Reassign of register numbers in move and other instructions. |
-f[no-]optimize-sibling-calls |
All | Optimization of sibling and tail recursive calls. |
-f[no-]peephole
|
All | Machine-specific peephole optimizations. |
-f[no-]rename-registers |
All | Use of free registers to avoid false dependencies in scheduled code. |
-f[no-]rerun-cse-after-loop |
All | When common subexpression elimination optimizations should be performed. |
-f[no-]rerun-loop-opt |
All | How often to run the loop optimizer. |
-f[no-]schedule-insns
|
All | Reordering instructions to eliminate instruction stalls. |
-f[no-]strength-reduce |
All | Loop strength reduction and elimination of iteration variables. |
-f[no-]strict-aliasing |
All | Assumption of the strictest aliasing rules applicable to the language being compiled. |
-f[no-]thread-jumps |
All | Jump-to-branch optimizations. |
-f[no-]toplevel-reorder |
All | Reordering of top-level functions, variables, and
asm statements. |
-f[no-]unroll-loops
|
All | Loop unrolling. |
-f[no-]whole-program |
PRO only | More aggressive interprocedural optimizations. |