5.7.3 Options for Controlling the C Dialect
The options tabulated below define the type of C dialect used by the compiler and are discussed in the sections that follow.
| Option | Definition |
|---|---|
-ansi |
Support all (and only) ANSI-standard C programs. |
-aux-info
filename |
Generates function prototypes from a C module, placing the output in a file with the specified name. |
-f[no-]freestanding |
Asserts that the project will be built for a freestanding (as opposed to a hosted) environment. |
-f[no-]asm |
Restricts the recognition of certain keywords, freeing them to be used as identifiers. |
-fno-builtin
|
Don’t recognize built-in functions that do not begin
with __builtin_ as prefix. |
-f[no-]unsigned-char |
Changes the signedness of a plain char type. |
-f[no-]signed-bitfields |
Changes the signedness of a plain int bit-field. By default, such a bit field is signed. |