5.7.2 Options for Controlling the Kind of Output
The options tabulated below control the kind of output produced by the compiler and are discussed in the sections that follow.
| Option | Definition |
|---|---|
-c |
Stop compilation before the link step, producing an intermediate file. |
-E |
Stop compilation after preprocessing, producing a preprocessed file. |
-o file |
Place the output in a file with the specified name. |
-S |
Stop compilation before the assembly step, producing an assembly file output. |
-specs=file |
Overrides the standard specs file. |
-v |
Print the commands executed during each stage of compilation. |
-x |
Specify the language of a source file regardless of its file extension. |
--help |
Print a description of the command line options. |