15.12.1 Crystal Oscillator (XOSC) Characteristics

Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
Table 15-33. Digital Clock Characteristics
SymbolParameterMin.Typ.Max.Units
FXINXIN clock frequency--24MHz
DCXINXIN clock duty cycle405060%

Crystal Oscillator Characteristics

The following Table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT.

Figure 15-3. Oscillator Connection

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the Table. The exact value of CL can be found in the crystal datasheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

CLEXT = 2(CL - CSTRAY - SHUNT) ,

where CSTRAY is the capacitance of the pins and the PCB, and CSHUNT is the shunt capacity of the crystal.

Table 15-34. Multi Crystal Oscillator Electrical Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
FOUTCrystal oscillator frequency 0.4- 32MHz
ESRCrystal Equivalent Series Resistance - SF=3F=0.4MHz, CL=100pF XOSC, GAIN=0- - 5.6KΩ
F=2MHz, CL=20pF XOSC,GAIN=0- - 416
F=4MHz, CL=20pF XOSC, GAIN=1- - 243
F=8MHz, CL=20pF XOSC, GAIN=2- -138
F=16MHz, CL=20pF XOSC, GAIN=3- - 66
F=32MHz, CL=20pF XOSC, GAIN=4- - 56
CXINParasitic load capacitor - 5.8- pF
CXOUT - 3.2-
TSTARTStartup timeF=2MHz, CL=20pF XOSC, GAIN=0- 14k48k Cycles
F=4MHz, CL=20pF XOSC, GAIN=1- 6.8k19.5k
F=8MHz, CL=20pF XOSC, GAIN=2- 5.6k13k
F=16MHz, CL=20pF XOSC, GAIN=3- 6.8k14.5k
F=32MHz, CL=20pF XOSC, GAIN=4- 5.3K9.6k
Note: (1) These values are based on characterization.
Table 15-35. Power Consumption(1)
SymbolParameterConditionsTaMin.Typ.Max.Units
IDDCurrent consumptionF=2MHz - CL=20pF XOSC,GAIN=0, VCC=3.3V AGC=OFFMax 85°C

Typ 25°C

-89133µA
AGC=ON-82130
F=4MHz - CL=20pF XOSC,GAIN=1, VCC=3.3VAGC=OFF-140194
AGC=ON-102156
F=8MHz - CL=20pF XOSC,GAIN=2, VCC=3.3V AGC=OFF-243313
AGC=ON-166232
F=16MHz - CL=20pF XOSC,GAIN=3, VCC=3.3VAGC=OFF-493605
AGC=ON-293393
F=32MHz - CL=20pF XOSC,GAIN=4, VCC=3.3VAGC=OFF-14671777
AGC=ON-6511045
Note: (1) These values are based on characterization.