29.16.25 PMC Peripheral Clock Status Register 0
The following configuration values are valid for all listed bit names of this
register:
0: The corresponding peripheral clock is disabled.
1: The corresponding peripheral clock is enabled.
| Name: | PMC_CSR0 |
| Offset: | 0x00A0 |
| Reset: | 0x00000000 |
| Property: | Read-only |
“PIDx” refers to
identifiers as defined in the table “Peripheral Identifiers”.
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | |
| Access | | R | R | R | R | R | R | R | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | PID23 | PID22 | | PID20 | PID19 | PID18 | PID17 | PID16 | |
| Access | R | R | | R | R | R | R | R | |
| Reset | 0 | 0 | | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | | | |
| Access | R | R | R | R | R | R | | | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | | | |
Bits 22, 23, 24, 25, 26, 27, 28, 29, 30 – PIDx Peripheral Clock x
Status
Bits 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20 – PIDx Peripheral Clock x
Status