29.16.29 PMC PLL Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IER
Offset: 0x00E0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       UNLOCKUUNLOCKA 
Access WW 
Reset –– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       LOCKULOCKA 
Access WW 
Reset –– 

Bit 17 – UNLOCKU UPLL Unlock Interrupt Enable

Bit 16 – UNLOCKA PLLA Unlock Interrupt Enable

Bit 1 – LOCKU UPLL Lock Interrupt Enable

Bit 0 – LOCKA PLLA Lock Interrupt Enable