58.7.3 VDDIN33 Power-On-Reset

Table 58-40. VDDIN33 POR Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDIN33Supply voltage range (VDDIN33)–––3.6V
VIT-Negative-going input threshold voltage (VDDIN33)Measured with a -10V/s ramp rate2.40–2.60V
VIT+Positive-going input threshold voltage (VDDIN33)Measured with a +10V/s ramp rate2.44–2.65V
VhysHysteresis voltage(1)–40–60mV
tRESReset time–1–6ms
tDET-VIT- detection propagation time(2)100 mV threshold overdrive––30µs
Note:
  1. Vhys = VIT+ - VIT-
  2. Simulation data