58.7.10 PLL Characteristics

Table 58-50. PLLA Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.0–3.6V
VDDCORESupply voltage range (VDDCORE)–1.02–1.21V
IVDDIN33Current consumption (VDDIN33)(2)fCOREPLLCK = 1.2 GHz––3.0mA
IVDDCORECurrent consumption (VDDCORE)(2)––3.5mA
tSTARTStartup time(2)–––50μs
fINInput frequency range(3)12–48MHz
fPLLACKOutput frequency range (PLLACK)–––600MHz
fCOREPLLCKCOREPLLCK frequency range–600–1200MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. For optimal setting of the PLLA, set the register PMC_PLL_ACR to the value 0x00020010.

Table 58-51. UPLL Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.0–3.6V
VDDCORESupply voltage range (VDDCORE)–1.02–1.21V
IVDDIN33Current consumption (VDDIN33)(5)fCOREPLLCK = 960 MHz––2.4mA
IVDDCORECurrent consumption (VDDCORE)(5)––2.8mA
tSTARTStartup time(3)(5)–––150μs
fINInput frequency range(2)(6)12–48MHz
fCOREPLLCKCOREPLLCK frequency range–600–1200MHz
fOUTOutput frequency range(4)–fCOREPLLCK / 2MHz
Note:
  1. This PLL is powered by an internal dedicated voltage regulator, supplied from VDDIN33, that must be started by software before enabling this PLL. Refer to Clock Generator.
  2. Only 12, 16, 24 or 48 MHz input frequencies are authorized to support USB-related features of the bootloader program in ROM.
  3. Covers the startup time of the PLL and of its dedicated voltage regulator.
  4. The post divider is hardwired in a divide-by-2 configuration.
  5. Simulation data
  6. For optimal setting of the PLLUTMI, set the PMC_PLL_ACR as follows:

    PMC_PLL_ACR = 0x09023010 for fIN = [12 MHz, 18 MHz[

    PMC_PLL_ACR = 0x12023010 for fIN = [18 MHz, 32 MHz[

    PMC_PLL_ACR = 0x1B023010 for fIN = [32 MHz, 48 MHz]