58.7.12 HS USB Transceiver Characteristics

The device complies with all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 Specification. Refer to the USB 2.0 Specification for more information.

Table 58-56. USB 2.0 Transceiver Characteristics
SymbolParameterConditionsMinTypMaxUnit
VVDDIN33Supply voltage range (VDDIN33)–3.0–3.6V
IVDDIN33HS transceiver current consumption (VDDIN33)(1)(3)Bias circuits enabled only––15mA
HS––20mA
LS / FS - 0m cable(2)––5mA
LS / FS - 5m cable(2)––30mA
Note:
  1. Current consumption is per USB port.
  2. Including 1 mA due to pull-up/pull-down current.
  3. Simulation data