58.7.1 VDDOUT25 Voltage Regulator

Table 58-38. VDDOUT25 Voltage Regulator Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDIN33Supply voltage range (VDDIN33)–3.0–3.6V
VSTARTInput startup voltage–VIT+ POR VDDIN33V
VSTOPInput shutdown voltage–VIT- POR VDDIN33V
tSTARTStartup time(1)From VDDIN33 > VSTART to VDDOUT25 set to 95% of its final value––6ms
ILOAD_EXTExternal DC output current(2)–––1mA
VDDOUT25VDDOUT25 accuracy–2.45–2.55V
IINRUSHInrush current(1)(3)ILOAD = 0––100mA
CINInput decoupling capacitor(4)–2.2––μF
COUTStable output capacitor range(5)Capacitance12.22.7μF
ESR0.01–0.3Ω
RDISOutput discharge resistor value(1)Regulator off100–300Ω
Note:
  1. Simulation data
  2. This regulator is designed to supply SAM9X60 internal circuits (PLLs, oscillators, etc.). To supply external components, only DC current is permissible (resistive divider, for example).
  3. Input current when charging the external output capacitor COUT.
  4. An X5R or X7R ceramic capacitor connected between VDDIN33 and the device’s closest GND pin is a minimum requirement to reduce the inrush current and maximize the regulator’s performances.
  5. To ensure stability, an external X5R or X7R ceramic output capacitor, COUT, must be connected between the VDDOUT25 and the device’s closest GND pin.