57.7.5 ADC Channel Enable Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CHER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CH11CH10CH9CH8 
Access WWWW 
Reset –––– 
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHx Channel x Enable

If ADC_MR.USEQ = 1, CHx corresponds to the enable of sequence number x+1 described in ADC_SEQR1 and ADC_SEQR2 (for example, CH0 enables sequence number USCH1).

ValueDescription
0 No effect.
1 Enables the corresponding channel.