57.7.11 ADC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is disabled.

1: The corresponding interrupt is enabled.

Name: ADC_IMR
Offset: 0x2C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
  NOPENPEN  COMPEGOVREDRDY 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
  PRDYYRDYXRDYLCCHG    
Access RRRR 
Reset 0000 
Bit 15141312111098 
     EOC11EOC10EOC9EOC8 
Access RRRR 
Reset 0000 
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access RRRRRRRR 
Reset 00000000 

Bit 30 – NOPEN No Pen Contact Interrupt Mask

Bit 29 – PEN Pen Contact Interrupt Mask

Bit 26 – COMPE Comparison Event Interrupt Mask

Bit 25 – GOVRE General Overrun Error Interrupt Mask

Bit 24 – DRDY Data Ready Interrupt Mask

Bit 22 – PRDY Touchscreen Measure Pressure Ready Interrupt Mask

Bit 21 – YRDY Touchscreen Measure YPOS Ready Interrupt Mask

Bit 20 – XRDY Touchscreen Measure XPOS Ready Interrupt Mask

Bit 19 – LCCHG Last Channel Change Interrupt Disable

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – EOCx End of Conversion Interrupt Mask x