4.3.5.2.1 Example Setup
Example Setup Follow the instructions in the following sections to set up example software and hardware.
MPLAB X IDE
Download and install MPLAB X IDE 6.05 or later for free from the link below.
www.microchip.com/mplab/mplab-x-ide
Ensure the following pack is selected: AVR-Dx_DFP v2.2.157 (or later).
MPLAB XC8 C Compiler
Download and install the MPLAB XC8 C compiler v2.35 or later for free from the link below. A PRO version of the compiler with additional optimizations and features is also available for purchase.
www.microchip.com/mplab/compilers
AVR128DA48 Curiosity Nano Evaluation Kit - DM164151
Acquire this evaluation board (see image below) from microchipDirect or a distributor. Then connect the board to your computer via the enclosed USB cable to install the drivers. For more information about this board, go to:
www.microchip.com/DevelopmentTools/ProductDetails/PartNO/DM164151