4.2.20.8 Sensor Drift Hold Time

Name: DHT
Offset: 0x160A
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 DHT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – DHT[7:0] Sensor Drift Hold Time

The number of timer periods to stop drifting after the touch event.
ValuePeriod (ms)
0 (Disabled)0
1-255Value * 200