4.2.20.5 Detect Integration

Name: DI
Offset: 0x1607
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 TCHDI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – TCHDI[7:0] DI

The number of repeated measurements required to confirm both a touch and an out-of-touch detection.
Range
0-255