4.2.20.1 Touch Measurement Period
Name: | MP |
Offset: | 0x1600 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MP[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – MP[7:0] Touch Measurement Period
Range |
---|
0-250 (measured in ms) |
Note: If the configured Touch Measurement Period is less than the minimum required Measurement Period for all the enabled channels, then the minimum Measurement Period will be applied automatically.