4.2.20.4 Sensor Reburst Mode
Name: | REBURSTMODE |
Offset: | 0x1606 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REBURSTMODE[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | x | x |
Bits 1:0 – REBURSTMODE[1:0] Sensor Reburst Mode
Value | Description |
---|---|
0 | REBURST_NONE |
1 | REBURST_UNRESOLVED |
2 | REBURST_ALL |