4.2.20.7 Change as Max-On-Duration (MOD)

Name: MOD
Offset: 0x1609
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 MOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – MOD[7:0] Max-On-Duration in milliseconds

The maximum duration for which a sensor can be in detect is defined by MOD. If a sensor is in detect for more than this period, the sensor will be calibrated.
ValueMOD (ms)
0 (Disabled)0
1-255Value * 200