A scale-down of the
touch threshold to set the anti-touch threshold. It can be read and updated through
I2C communication.
Value
Percentage
0
100%
1
50%
2
25%
3
12.5%
4
6.25%
5
Reserved
6
Reserved
7
Reserved
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.