15.6 Register Summary

Refer to the Registers Description section for more details on register properties and access permissions.

Important: (PIC32CM LS00 only)

The peripheral register map is automatically duplicated in a Secure and Non-Secure alias:

  • The Non-Secure alias is at the peripheral base address
  • The Secure alias is located at the peripheral base address + 0x200

Refer to Mix-Secure Peripherals for more information on register access rights.

OffsetNameBit Pos.76543210
0x00WRCTRL31:24        
23:16KEY[7:0]
15:8PERID[15:8]
7:0PERID[7:0]
0x04EVCTRL7:0       ERREO

0x05

...

0x07

Reserved         
0x08INTENCLR7:0       ERR
0x09INTENSET7:0       ERR

0x0A

...

0x0F

Reserved         
0x10INTFLAGAHB31:24        
23:16        
15:8        
7:0BROMHSRAMDSUHSRAMDMACHSRAMCPUAPBCAPBBAPBAFLASH
0x14INTFLAGA31:24        
23:16        
15:8ReservedReservedACPORTFREQMEICRTCWDT
7:0GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC
0x18INTFLAGB31:24        
23:16        
15:8        
7:0  USBHMATRIXHSDMACNVMCTRLDSUIDAU
0x1CINTFLAGC31:24        
23:16  TRAMOPAMPI2SCCLTRNGPTC
15:8DACADCTCC3TCC2TCC1TCC0TC2TC1
7:0TC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS

0x20

...

0x33

Reserved         
0x34STATUSA31:24        
23:16        
15:8ReservedReservedACPORTFREQMEICRTCWDT
7:0GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC
0x38STATUSB31:24        
23:16        
15:8        
7:0  USBHMATRIXHSDMACNVMCTRLDSUIDAU
0x3CSTATUSC31:24        
23:16  TRAMOPAMPI2SCCLTRNGPTC
15:8DACADCTCC3TCC2TCC1TCC0TC2TC1
7:0TC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS

0x40

...

0x53

Reserved         
0x54NONSECA31:24        
23:16        
15:8ReservedReservedACPORTFREQMEICRTCWDT
7:0GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC
0x58NONSECB31:24        
23:16        
15:8        
7:0  USBHMATRIXHSDMACNVMCTRLDSUIDAU
0x5CNONSECC31:24        
23:16  TRAMOPAMPI2SCCLTRNGPTC
15:8DACADCTCC3TCC2TCC1TCC0TC2TC1
7:0TC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS

0x60

...

0x73

Reserved         
0x74SECLOCKA31:24        
23:16        
15:8ReservedReservedACPORTFREQMEICRTCWDT
7:0GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC
0x78SECLOCKB31:24        
23:16        
15:8        
7:0  USBHMATRIXHSDMACNVMCTRLDSUIDAU
0x7CSECLOCKC31:24        
23:16  TRAMOPAMPI2SCCLTRNGPTC
15:8DACADCTCC3TCC2TCC1TCC0TC2TC1
7:0TC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS