39.7.13 Counter Value, 8-bit Mode

Note: Prior to any read access, this register must be synchronized by the user by writing the TC Command value to the Control B Set register (CTRLBSET.CMD=READSYNC).
Note: This register is write-synchronized: SYNCBUSY.COUNT must be checked to ensure the COUNT register synchronization is complete.
Name: COUNT
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
 COUNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – COUNT[7:0]  Counter Value

These bits contain the current counter value.