39.7.14 Period Value, 8-bit Mode
Note: This register is write-synchronized:
SYNCBUSY.PER must be checked to ensure the PER register synchronization is complete.
Important: In 8-bit Mode, PER register updates using the DMA are not possible
in standby mode.
Name: | PER |
Offset: | 0x1B |
Reset: | 0xFF |
Property: | Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 7:0 – PER[7:0] Period Value
These bits hold the value of the TC period count.