5.4.5.13 GFX2D Ring Buffer Base Register

Name: GFX2D_BASE
Offset: 0x30
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 BASE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BASE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BASE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 31:8 – BASE[23:0] Ring Buffer Base Register

This field is programmed with the Ring Buffer base address and is aligned on the allocation unit size. Ring buffer allocation unit is 28=256 bytes. The base address is 256 bytes aligned.