5.4.5.3 GFX2D Global Disable Register

Name: GFX2D_GD
Offset: 0x08
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        WFERES 
Access W 
Reset 0 
Bit 76543210 
        DISABLE 
Access W 
Reset 0 

Bit 8 – WFERES WFE Software Resume bit

ValueDescription
0

No effect.

1

Exits the WFE state in software.

Bit 0 – DISABLE GFX2D Disable Bit

ValueDescription
0

No effect.

1

Disables the graphics engine.