5.4.5.8 GFX2D Interrupt Status Register

Name: GFX2D_IS
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    IERRBERRRERREXENDRBEMPTY 
Access RRRRR 
Reset 00000 

Bit 4 – IERR Illegal Instruction Interrupt Status Bit

ValueDescription
0

The interrupt source is masked or no Illegal Instruction interrupt is pending.

1

An Illegal Instruction interrupt is pending.

Bit 3 – BERR Write Error Interrupt Status Bit

ValueDescription
0

Either the interrupt source is masked or no Write Error interrupt is pending.

1

A Write Error interrupt is pending.

Bit 2 – RERR Read Error Interrupt Status Bit

ValueDescription
0

Either the interrupt source is masked or no read error interrupt is pending.

1

An interrupt is pending.

Bit 1 – EXEND End of Execution Status Bit

ValueDescription
0

Either the interrupt source is masked or no End of Execution interrupt is pending.

1

An End of Execution interrupt is pending (i.e. EXEND is '1' when GFX2D_GS.BUSY is set to '0').

Bit 0 – RBEMPTY Ring Buffer Empty Interrupt Status Bit

ValueDescription
0

The Ring Buffer Empty interrupt has not occurred.

1

The Ring Buffer Empty interrupt has occurred since the last read of the status register.