5.4.5.4 GFX2D Global Status Register

Name: GFX2D_GS
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        WFEIP 
Access R 
Reset 0 
Bit 76543210 
    BUSY   STATUS 
Access RR 
Reset 00 

Bit 8 – WFEIP Wait For Event Status bit

ValueDescription
0

The graphics core is running.

1

The graphics core is waiting for an event.

Bit 4 – BUSY GFX2D Busy Bit

ValueDescription
0

The graphics core is in idle state.

1

The graphics core is busy.

Bit 0 – STATUS GFX2D Status Bit

ValueDescription
0

The graphics engine is disabled.

1

The graphics engine is enabled.