5.7.6.4 CSI2DC Global Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: CSI2DC_GIER
Offset: 0x0C
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DEDSECDPVPIDSGLPGSPSSP 
Access WWWWWWWW 
Reset  

Bit 7 – DED Packet Header Double Bit Error Detected Enable

Bit 6 – SEC Packet Header Single Bit Error Corrected Enable

Bit 5 – DP Data Pipe Interrupt Enable

Bit 4 – VP Video Pipe Interrupt Enable

Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Enable

Bit 2 – GLP Generic Long Packet Interrupt Enable

Bit 1 – GSP Generic Short Packet Interrupt Enable

Bit 0 – SSP Synchronization Short Packet Interrupt Enable