5.7.6.40 CSI2DC Pipe Update Status Register

Name: CSI2DC_PUSR
Offset: 0xC4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 SIP        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DPVP 
Access RR 
Reset 00 

Bit 31 – SIP Synchronization In Progress

ValueDescription
0

No synchronization pending.

1

Synchronization across clock domain boundary is in progress. If the MIPI interface clock is gated, the synchronization procedure will wait for the first valid MIPI packet to activate the receiver clock.

Bit 1 – DP Data Pipe Update

ValueDescription
0

No data pipe in progress.

1

Data pipe configuration is in progress. This bit is cleared at the next frame start packet if the virtual channel identifier matches the CSI2DC_DPCFG.VC field.

Bit 0 – VP Video Pipe Update

ValueDescription
0

No video pipe in progress.

1

Video pipe configuration is in progress. This bit is cleared at the next frame start packet if the virtual channel identifier matches the CSI2DC_VPCFG.VC field.