5.7.6.32 CSI2DC IDS Control Register

Name: CSI2DC_IDSCR
Offset: 0x8C
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SWRST 
Access W 
Reset  

Bit 0 – SWRST Software Reset

ValueDescription
0

No effect.

1

Performs an IDS software reset of the table. Read value when set indicates that the software reset is in progress.