5.7.6.33 CSI2DC IDS Interrupt Enable Register
| Name: | CSI2DC_IDSIER |
| Offset: | 0x90 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVF | IDS[3:0] | ||||||||
| Access | W | W | W | W | W | ||||
| Reset | – | – | – | – | – | ||||
Bit 4 – OVF Image Data Snoop Overflow Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Image Data Snoop Overflow interrupt. |
Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Setting a bit at position i in the IDS field will set the interrupt mask bit for table entry i, and this entry can generate an interrupt when an image data packet is captured by the snoop controller. |