5.7.6.22 CSI2DC GSP Interrupt Mask Register

Name: CSI2DC_GSPIMR
Offset: 0x64
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 GSPERR[3:0]GSPRDY[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – GSPERR[3:0] Generic Short Packet Error Interrupt Mask bit

ValueDescription
0

A bit cleared at position i in the field GSPERR indicates that the GSP Error interrupt is masked.

1

A bit set at position i in field GSPERR indicates that the GSP Error interrupt is activated.

Bits 3:0 – GSPRDY[3:0] Generic Short Packet Ready Interrupt Mask bit

ValueDescription
0

A bit cleared at position i in the field GSPRDY indicates that the GSP Ready interrupt is masked for virtual channel i.

1

A bit set at position i in field GSPRDY indicates that the GSP Ready interrupt is activated for virtual channel i.