5.7.6.47 CSI2DC Data Pipe Configuration Register
| Name: | CSI2DC_DPCFGR |
| Offset: | 0xE0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BO[10:8] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VC[1:0] | DT[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 26:16 – BO[10:0] Bank Offset
When a packet is received in the data pipe, this field indicates the starting memory location of bank 1. Each memory location is 32 bits.
Bits 7:6 – VC[1:0] Virtual Channel for Data Pipe
Bits 5:0 – DT[5:0] Data Type for Data Pipe
Indicates the data type for the data pipe. The DT must match the desired packet content.