5.7.6.55 CSI2DC Video Pipe Column Register

Name: CSI2DC_VPCOLR
Offset: 0x100
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 COL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – COL[15:0] Column Number

Current active column number of the frame being processed in the video pipe