11.1.8.10 HS USB Transceiver Characteristics

The device complies with all voltage, power, and timing characteristics and specifications set forth in the USB 2.0 Specification. Refer to the USB 2.0 Specification for more information.

Table 11-58. USB 2.0 Transceiver Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range–3.03.6V
IDDIN33HS transceiver current consumption(1)(2)Bias circuits enabled only–15mA
HS(3)–20mA
LS/FS – 0m cable(3)–5mA
LS/FS – 5m cable(3)–30mA
  1. Simulation data
  2. Including 1 mA due to pull-up/pull-down current
  3. Additional current consumption for each port enabled