11.1.8.3 Slow RC Oscillator

Table 11-43. Slow RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDBUSupply voltage range (VDDBU)–VIT-(1)3.60V
fSLOWRCOutput frequency rangeVDDBU = 3.3V, TJ = 0 to +50°C3133kHz
VDDBU = VIT- to 3.6V2935kHz
Note:
  1. In this table, VIT- corresponds to the negative-going input threshold voltage of the VDDBU POR (see VDDBU POR Characteristics table). Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VDDBU POR VIT- threshold.