11.1.8.1 VDDOUT25 Voltage Regulator

Table 11-39. VDDOUT25 Voltage Regulator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)–3.03.6V
VSTARTInput start-up voltage–VIT+ POR VDDIN33V
VSTOPInput shutdown voltage–VIT- POR VDDIN33V
tSTARTStart-up time(1)From VDDIN33 > VSTART to VDDOUT25 > 95% of its final value–6ms
ILOAD_EXTExternal DC output current(2)––1mA
VDDOUT25VDDOUT25 accuracy–2.4502.550V
IINRUSHInrush current(1)(3)ILOAD = 0–100mA
CINInput decoupling capacitor(4)–2.2–µF
COUTStable output capacitor range(5)Capacitance12.7µF
ESR0.010.3Ω
RDISOutput discharge resistance(1)Regulator off100300Ω
Note:
  1. Simulation data
  2. This regulator is designed to supply the device internal circuits (PLLs, MIPI PHY, USB PHYs, oscillators, etc.). To supply external components, only DC current is permissible (for example, a resistive divider).
  3. Input current when charging the external output capacitor COUT.
  4. A X5R or X7R ceramic capacitor connected between VDDIN33 and the device’s closest GND pin is a minimum requirement to reduce the inrush current and maximize the regulator’s performances.
  5. To ensure stability, an external X5R or X7R ceramic output capacitor, COUT, must be connected between the VDDOUT25 and the device’s closest GND pin.