11.1.8.2 Power-On Reset (POR) Cells

Table 11-40. VDDCORE POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDCORESupply voltage range (VDDCORE)–0.51.21V
VIT-Negative-going input threshold voltage (VDDCORE)(1)Measured with a -10V/s ramp rate0.680.92V
VIT+Positive-going input threshold voltage (VDDCORE)(1)Measured with a +10V/s ramp rate0.700.99V
VhysHysteresis voltage(1)(2)–2060mV
tRESReset time(1)–15ms
tDET-VIT- detection propagation time100 mV threshold overdrive–10µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Table 11-41. VDDIN33 POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)––3.60V
VIT-Negative-going input threshold voltage (VDDIN33) (1)Measured with a -10V/s ramp rate2.402.60V
VIT+Positive-going input threshold voltage (VDDIN33) (1)Measured with a +10V/s ramp rate2.442.65V
VhysHysteresis voltage (1)(2) –4060mV
tRESReset time(1)–16ms
tDET-VIT- detection propagation time100 mV threshold overdrive–30µs
Note:
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Table 11-42. VDDBU POR Characteristics
SymbolParameterConditionsMinMaxUnit
VDDBU

Supply voltage range (VDDBU)

––3.60V
VIT-Negative-going input threshold voltage (VDDBU) (1)Measured with a -10V/s ramp rate1.381.51V
VIT+Positive-going input threshold voltage (VDDBU)(1)Measured with a +10V/s ramp rate1.421.55V
VhysHysteresis voltage (1)(2)–2545mV
tRESReset time(1)–1.23.3ms
tDET-VIT-detection propagation time100 mV threshold overdrive–6µs
  1. Simulation data
  2. Vhys = VIT+ - VIT-
Figure 11-36. VDDIN33/VDDCORE/VDDBU Power-On Reset Characteristics