11.1.8.5 32.768 kHz Crystal Oscillator

Table 11-45. 32.768 kHz Crystal Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDBUSupply voltage range (VDDBU)(1)–VIT-3.60V
IDDBUCurrent consumption (VDDBU)(2)––3.1µA
tSTARTStart-up time(2)RS(3) < 50 kΩCM = 0.6 fF–3.7s
CM = 3 fF–0.8s
RS(3) < 90 kΩCM = 0.6 fF–5.0s
CM = 3 fF–1.0s
fOSCOperating frequency–32.732.8kHz
dutyOutput duty cycle(2)–4060%
CPARA32kInternal parasitic capacitance(2)Between XIN32 and XOUT322pF
RFInternal resistor(2)Between XIN32 and XOUT326MΩ
Note:
  1. In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see Table 11-42). The operation of the backup section of the device is granted down to the VBAT POR VIT- threshold.
  2. Simulation data
  3. RS is the crystal’s equivalent series resistor.
Figure 11-37. 32.768 kHz Crystal Oscillator

CLEXT32K = 2x(CCRYSTAL – CPARA32K – CPCB / 2)

where CPCB is the single-ended (ground-referenced) parasitic capacitance of the printed circuit board (PCB) on XIN32 and XOUT32 tracks. As an example, if the crystal is specified for a 12.5 pF load, with CPCB=1 pF (on XIN32 and on XOUT32), CLEXT32K = 2 x (12.5 - 2 - 0.5) = 20 pF

The table below summarizes recommendations for 32.768 kHz crystal selection.

Table 11-46. Recommended 32.768 kHz Crystal Characteristics
SymbolParameterConditionsMinMaxUnit
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer612.5pF
RSEquivalent series resistor–

–

90kΩ
CMMotional capacitance–0.63fF
CSHUNTShunt capacitance–0.62pF
PONDrive level–0.2–µW