11.1.8.8 PLL Characteristics

Table 11-50. PLLA Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.60V
VDDCORESupply voltage range (VDDCORE)–1.031.21V
IDDIN33Current consumption (VDDIN33)(2)PLLACK = 1.6 GHz–2.0mA
IDDCORECurrent consumption (VDDCORE)(2)PLLACK = 1.6 GHz–2.5mA
tSTARTStart-up time(2)––50μs
fINInput frequency range–1050MHz
fCOREPLLCKCOREPLLCK frequency range–8001600MHz
fPLLACKOutput frequency range (PLLACK)–fCOREPLLCK / 2MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
Table 11-51. UPLL Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.60V
VDDCORESupply voltage range (VDDCORE)–1.031.21V
IDDIN33Current consumption (VDDIN33)(2)––2.4mA
IDDCORECurrent consumption (VDDCORE)(2)––2.8mA
tSTARTStart-up time(2)(3)––150μs
fINInput frequency range(4)(5)–2050MHz
fCOREPLLCKCOREPLLCK frequency range–600960MHz
fOUTOutput frequency range(6)–fCOREPLLCK / 2MHz
Note:
  1. This PLL is powered by an internal dedicated voltage regulator, supplied from VDDIN33, that must be started by software before enabling this PLL. Refer to Clock Generator.
  2. Simulation data
  3. Covers the start-up time of the PLL and of its dedicated voltage regulator.
  4. Only 24 or 48 MHz input frequencies are authorized to support USB-related features and in particular those of the bootloader program in ROM.
  5. For optimal settings of UPLL, set the PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]

  6. The post divider is hardwired in a divide-by-2 configuration.
Table 11-52. LVDS PLL Characteristics
SymbolParametersConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.60V
VDDCORESupply voltage range (VDDCORE)–

1.03

1.21

V
IDDIN33Current consumption (VDDIN33)(2)––2.8mA

IDDCORE

Current consumption (VDDCORE)(2)

––3.5mA
tSTARTStart-up time(2)––100μs
fINInput frequency range(3)–2050MHz
fCOREPLLCKCOREPLLCK frequency range–6001200MHz
fLVDSPLLCKOutput frequency range (LVDSPLLCK)–175550MHz
fPIXCKPixel clock frequency(4)–fCOREPLLCK /7MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data.
  3. For optimal settings of LVDS PLL, set the PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]

  4. This is the pixel clock feeding the LCD Controller when using the LVDS Controller.
Table 11-53. AUDIO PLL Characteristics
SymbolParametersConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33) (1)–3.03.60V
VDDCORESupply voltage range (VDDCORE)–1.031.21V
IDDIN33Current consumption (VDDIN33)(2)––2.8mA
IDDCORECurrent consumption (VDDCORE)(2)––3.45mA
tSTARTStart-up time(2)––100μs
fINInput frequency range(3)–2050MHz
fCOREPLLCKCOREPLLCK frequency range–6001200MHz

fAUDIOPLLCK

AUDIOPLLCK frequency range

––300MHz
fAUDIOCLKAUDIOCLK Output frequency range(4)––50MHz
Note:
  1. This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. For optimal settings of AUDIO PLL, set PMC_PLL_ACR as follows:

    PMC_PLL_ACR=0x12023010 for fIN = [20 MHz, 32 MHz]

    PMC_PLL_ACR=0x1B023010 for fIN = [32 MHz, 50 MHz]

  4. AUDIOCLK corresponds to the AUDIOCLK pin.