11.1.8.4 Main RC Oscillator

Table 11-44. Main RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.60V
IDDIN33Current consumption (VDDIN33)(2)––200µA
tSTARTStart-up time(2)––15µs
f0Nominal output frequency–12MHz
fACCOutput frequency accuracy

fo = 12MHz

0°C ≤ TJ ≤ +50°C–±2%
-40°C ≤ TJ ≤ +125°C–±5%
df0/dVOutput frequency drift with VDDIN33(2)VDDIN33: 3.0V to 3.6V–0.01%/V
dutyOutput duty cycle–4555%
Note:
  1. This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data