4.3 Running Authentication
(Ask a Question)To run bitstream authentication, perform the following steps:
- To initiate the bitstream
authentication, press 1 .
After successful authentication, PuTTY displays the status code, see the following figure.
Figure 4-8. Successful Bitstream Authentication 
- To initiate the IAP image
authentication, press 2.
After successful authentication, PuTTY displays the status code, see the following figure.
Figure 4-9. Successful IAP Image Authentication 
This concludes the bitstream and IAP image authentication.