4.2 Running Auto Update
(Ask a Question)To run auto update, start the PuTTY and power-cycle the board. The auto update is initiated and update image (update_image_v2.spi) gets programmed into the device.
The following figure shows the design version 02.