55.2.4 TC
| Peripheral Functions | E/F (TC) | |||
|---|---|---|---|---|
| Pin# | SAM L10/L11 | D20Exx | SAM L10/L11 | D20 |
| 11 | PA08 | PA08 | - | TC0/WO[0] |
| 12 | PA09 | PA09 | - | TC0/WO[1] |
| 13 | PA10 | PA10 | - | TC1/WO[0] |
| 14 | PA11 | PA11 | - | TC1/WO[1] |
| 17 | PA16 | PA16 | - | TC2/WO[0] |
| 18 | PA17 | PA17 | - | TC2/WO[1] |
Note: SAM D21 has similar TCC functions which do not have an equivalent on the SAM
L10/L11 for the above pins.