Table 55-3. SAM D20 Pinout Multiplexing
Comparison (Peripheral Function D)| Peripheral
Functions | D (SERCOM ALT) |
|---|
| Pin# | SAM L10/L11 | SAM D20 | SAM L10/L11 | SAM D20 |
|---|
| 5 | PA04 | PA04 | - | SERCOM0/PAD[0] |
| 6 | PA05 | PA05 | - | SERCOM0/PAD[1] |
| 7 | PA06 | PA06 | - | SERCOM0/PAD[2] |
| 8 | PA07 | PA07 | - | SERCOM0/PAD[3] |
The following tables highlight SERCOM features differences with respect
to the Pinout Multiplexing.
Table 55-4. SERCOM Features Comparison
with SAM D20 (Peripheral Function C)| Pin Name | PA08, PA09 |
|---|
| Features / SERCOM Instances | SAM L10/L11
SERCOM1 | SAM D20
SERCOM0 |
| I2C | Full Speed | No | Yes |
Table 55-5. SERCOM Features Comparison
with SAM D20 (Peripheral Function D)| Pin Name | PA08, PA09 | PA22, PA23 |
|---|
| Features / SERCOM Instances | SAM L10/L11 - SAM D20 SERCOM2 | SAM L10/L11
SERCOM2 | SAM D20
SERCOM5 |
| I2C | Full Speed | No | Yes | No | Yes |