10.1.4 TrustRAM
SAM L10/L11 devices embed an additional 256 bytes TrustRAM with physical protection features.
Note: Refer to TrustRAM
(TRAM) for
more details.
SAM L10/L11 devices embed an additional 256 bytes TrustRAM with physical protection features.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.