37.6.3.2 Smart Mode
The I2C interface has a smart mode that simplifies application code and minimizes the user interaction needed to adhere to the I2C protocol. The smart mode accomplishes this by automatically issuing an ACK or NACK (based on the content of CTRLB.ACKACT) as soon as DATA.DATA is read.