14.1 Features
- Command interface for the host
debugger supporting:
- Chip erase commands to provide secure transitions between the different Debug Access Levels (DAL)
- Device integrity check of the NVM memory regions
- Debugger read access of the NVM rows
- CPU Park mode to get access for a debugger to the resources of the device depending on Debug Access Level (DAL)
- SAM
L11 Added features:
- Device integrity checks
- Memory and peripheral security attributions from user configuration stored in NVM rows
- Secure Boot on Secure Flash (BOOT region) and Non-Secure Callable Flash (BOOT region)